1460882
Quantity | Unit price |
---|---|
1 - 3 | R 935,6956 |
4 - 19 | R 868,8583 |
20 - 39 | R 810,9431 |
40 + | R 760,2381 |
Overall Height | 38.0 mm |
---|---|
Overall Height | 1.496 in |
Thread Size | M12 |
Shape | Round |
Orientation | Female to Female |
Full Material | Steel;Rubber |
Base Diameter | 106.0 mm |
Base Diameter | 4.173 in |
Base Shape | Round |
Overall Diameter | 106.0 mm |
Overall Diameter | 4.173 in |
Base Height | 38.0 mm |
Base Height | 1.496 in |
Mounting Method | Screw |
Hole Diameter | 12.4 mm |
Hole Diameter | 0.488 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue