Quantity | Unit price |
---|---|
24 + | R 566,6756 |
Overall Width | 12.5 mm |
---|---|
Overall Width | 0.492 in |
Roll Length | 22.8 m |
Roll Length | 74.803 ft |
Adhesive Type | Rubber |
Removability | Permanent |
Colour | White |
Commodity Code | 3919108025 |
Liner Material | Polyester |
Shape | Hook |
Overall Length | 22.8 m |
Overall Length | 74.803 ft |
Type | Continuous Roll - Hook Side |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue