021005500002
Quantity | Unit price |
---|---|
50 - 249 | R 19,4332 |
250 - 999 | R 11,7636 |
1000 + | R 8,7994 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hook Plate Length | 26.0 mm |
---|---|
Hook Plate Length | 1.024 in |
Mounting Hole Diameter | 3.1 mm |
Mounting Hole Diameter | 0.122 in |
Distance Between Fixing Holes | 16.0 mm |
Distance Between Fixing Holes | 0.63 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Colour | Natural |
Standard | RoHs |
Standard | UL |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue