Menu Search

Bearing Plug 16.0 mm 29.0 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Opened) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3410852

1076 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 10,1904
1000 - 1999 R 4,587
2000 - 4999 R 3,8382
5000 + R 3,2995
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 019,04

100 x R 10,1904

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 29.0 mm
Inside Diameter 13.8 mm
Outside Diameter 16.0 mm
Overall Height 7.8 mm
Full Material Polypropylene
Colour Grey
Price per piece incl VAT 0.5965 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us