Menu Search

Hardened Shaft 12.0 2600.0 0.6 Steel

12Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Item code:

20276973

7 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 232,4316
10 - 19 R 1 109,261
20 - 39 R 1 047,585
40 - 49 R 924,4144
50 - 99 R 862,7384
100 + R 739,3864
Standard pack: 1

Order in multiple of 1

Total price:

R 1 232,43

1 x R 1 232,4316

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 12.0
l1 2600.0
Depth of hardness min 0.6
Weight kg 2.314
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us