Menu Search

Hardened Shaft 10.0 1400.0 0.4 Steel

10Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Item code:

20275549

36 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 821,0164
10 - 19 R 738,8422
20 - 39 R 697,8458
40 - 49 R 615,853
50 - 99 R 574,6752
100 + R 492,6824
Standard pack: 1

Order in multiple of 1

Total price:

R 821,02

1 x R 821,0164

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 10.0
l1 1400.0
Depth of hardness min 0.4
Weight kg 0.868
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us