Menu Search

Hardened Shaft 8.0 4700.0 0.4 Steel

8Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Item code:

20275013

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 809,6464
10 - 19 R 1 628,6092
20 - 39 R 1 538,272
40 - 49 R 1 357,2348
50 - 99 R 1 266,7162
100 + R 1 085,8604
Standard pack: 1

Order in multiple of 1

Total price:

R 1 809,65

1 x R 1 809,6464

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 8.0
l1 4700.0
Depth of hardness min 0.4
Weight kg 1.880
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us