Menu Search

Hardened Hollow Shaft 40.0 700.0 0.6 Steel

40Ø Hardened Hollow Shaft, designed for linear ball bushings, provides a smooth and precise rotary motion. Its hollow design makes it perfect for use when weight reduction is necessary, offering greater efficiency, lower energy usage, and increased manoeuvrability. Made from Carbon Steel.
Item code:

20292027

27 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 396,2358
10 - 19 R 1 256,5578
20 - 39 R 1 186,7188
40 - 49 R 1 047,2222
50 - 99 R 977,3832
100 + R 837,7052
Standard pack: 1

Order in multiple of 1

Total price:

R 1 396,24

1 x R 1 396,2358

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 40.0
l1 700.0
d2 28.0
Depth of hardness min 0.6
Material Steel
Commodity Code 7304318099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us