Menu Search

Hardened Hollow Shaft 30.0 1400.0 0.6 Steel

30Ø Hardened Hollow Shaft, designed for linear ball bushings, provides a smooth and precise rotary motion. Its hollow design makes it perfect for use when weight reduction is necessary, offering greater efficiency, lower energy usage, and increased manoeuvrability. Made from Carbon Steel.
Item code:

20290979

14 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 2 003,9258
10 - 19 R 1 803,4788
20 - 39 R 1 703,346
40 - 49 R 1 502,899
50 - 99 R 1 402,7662
100 + R 1 202,3192
Standard pack: 1

Order in multiple of 1

Total price:

R 2 003,93

1 x R 2 003,9258

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 30.0
l1 1400.0
d2 18.0
Depth of hardness min 0.6
Material Steel
Commodity Code 7304318099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us