Menu Search

Hardened Hollow Shaft 16.0 1350.0 0.4 Steel

16Ø Hardened Hollow Shaft, designed for linear ball bushings, provides a smooth and precise rotary motion. Its hollow design makes it perfect for use when weight reduction is necessary, offering greater efficiency, lower energy usage, and increased manoeuvrability. Made from Carbon Steel.
Item code:

20287399

42 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 127,0382
10 - 19 R 1 014,3888
20 - 39 R 957,9734
40 - 49 R 845,324
50 - 99 R 788,9086
100 + R 676,2592
Standard pack: 1

Order in multiple of 1

Total price:

R 1 127,04

1 x R 1 127,0382

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 16.0
l1 1350.0
d2 7.0
Depth of hardness min 0.4
Material Steel
Commodity Code 7304318099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us