Menu Search

Garden Cane Cap 6.0 mm 12.0 mm 33.0 mm PVC Yellow

A cap that is typically applied to the top of garden canes, or other stick supports. The cap offers some weather protection to the cane. Additionally, the cap acts as a protective buffer to aid in injury prevention, that may occur if users are exposed to the sharp tops of the garden canes.
Item code:

110601

423 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 10,9903
2000 + R 4,4523
Standard pack: 2000

Order in multiple of 200

Total price:

R 2 198,06

200 x R 10,9903

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyvinyl Chloride
Maximum Compatible Cane Diameter 12.0 mm
Minimum Compatible Cane Diameter 6.0 mm
Overall Diameter 33.0 mm
Commodity Code 3926909790
Price per piece incl VAT 0.6433 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us