Quantity | Unit price |
---|---|
1 - 49 | R 1 683,4304 |
50 + | R 709,7232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 34.5 mm |
---|---|
Overall Length | 1.358 in |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Pin Diameter | 11.0 mm |
Pin Diameter | 0.433 in |
Pin Length | 1.3 mm |
Pin Length | 0.051 in |
Stud Thread Size | M5 |
Pin Material | Zinc Alloy |
Full Material | Zinc Alloy |
Colour | Natural |
Hinge Type | Torque Hinge |
Mounting Hole Shape | Round |
Mounting Method | Screw |
Mounting Orientation | Universal |
Number of Mounting Holes | 4 |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue