Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.
Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Colour | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,7574 - R 2,1265 | 8000 In stock - Delivery conditions may apply, visit our FAQs |
8-32
|
0.331 in
8.4 mm
|
Natural
|
0.374 in
9.5 mm
|
||||||
R 3,2698 - R 5,9948 | 36 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.394 in
10.0 mm
|
Black
|
0.472 in
12.0 mm
|
||||||
R 8,3076 - R 18,3167 | 113 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
0.748 in
19.0 mm
|
Natural
|
0.866 in
22.0 mm
|
||||||
R 2,9375 - R 4,0541 | In production |
M5
|
0.315 in
8.0 mm
|
Black
|
0.394 in
10.0 mm
|
||||||
R 7,2974 - R 13,3055 | 103 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.669 in
17.0 mm
|
Black
|
0.709 in
18.0 mm
|
||||||
R 3,9345 - R 7,1911 | 790 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.512 in
13.0 mm
|
Natural
|
0.591 in
15.0 mm
|
||||||
R 8,3076 - R 20,3238 | 94 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
0.748 in
19.0 mm
|
Black
|
0.866 in
22.0 mm
|
||||||
R 3,1864 - R 4,0786 | 346 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.217 in
5.5 mm
|
Black
|
0.236 in
6.0 mm
|
||||||
R 3,9345 - R 7,1911 | 976 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.512 in
13.0 mm
|
Black
|
0.591 in
15.0 mm
|
||||||
R 1,5498 - R 2,0712 | 955 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
||||||
R 1,5345 - R 1,8567 | 2840 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
0.276 in
7.0 mm
|
Natural
|
0.315 in
8.0 mm
|
||||||
R 1,6004 - R 1,9365 | 2910 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.394 in
10.0 mm
|
Natural
|
0.472 in
12.0 mm
|
||||||
R 2,4349 - R 2,9462 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
5/16-18
|
0.5 in
12.7 mm
|
Natural
|
0.531 in
13.5 mm
|
||||||
R 2,6347 - R 3,5224 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.512 in
13.0 mm
|
Natural
|
0.591 in
15.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue