Quantity | Unit price |
---|---|
2000 + | R 3,5352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Material | PET |
Type | Adhesive Hanging Tab |
Mounting Method | Adhesive |
Overall Height | 18.0 mm |
Overall Height | 0.709 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Minimum Hole Diameter | 10.0 mm |
Minimum Hole Diameter | 0.394 in |
Maximum Hole Diameter | 30.0 mm |
Maximum Hole Diameter | 1.181 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue