Menu Search

Merchandising Hook 10.0 mm 105.0 mm Brass

This chrome plated brass tension tool is used for adjusting and tightening displays.
Item code:

496903

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 59 R 240,9625
60 + R 115,5783
Standard pack: 60

Order any quantity

Total price:

R 240,96

1 x R 240,9625

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Brass
Roll Quantity 1
Overall Length 105.0 mm
Price per piece incl VAT 14.1037 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us