Menu Search

Uninsulated Cord Ends 35.0 mm² Copper

Uninsulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks.
Item code:

1443120

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,2922
1000 - 1999 R 2,0838
2000 + R 1,8943
Standard pack: 100

Order in multiple of 100

Total price:

R 229,22

100 x R 2,2922

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 35.0 mm²
Inside Diameter 8.3 mm
Outside Diameter 11 mm
Overall Length 22.0 mm
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us