Menu Search

Insulated Cord Ends 16.0 mm² Purple

Insulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks. Colour coded according to DIN 46228/4.
Item code:

1443062

241 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,672
1000 - 1999 R 0,5895
2000 + R 0,525
Standard pack: 100

Order in multiple of 100

Total price:

R 67,20

100 x R 0,672

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 16.0 mm²
Inside Diameter 5.8 mm
Outside Diameter 8.8 mm
Overall Length 24.0 mm
Type Insulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us