Menu Search

Insulated Cord Ends 10.0 mm² Red

Insulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks. Colour coded according to DIN 46228/4.
Item code:

1443061

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,771
1000 - 1999 R 0,7009
2000 + R 0,6372
Standard pack: 100

Order in multiple of 100

Total price:

R 77,10

100 x R 0,771

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 10.0 mm²
Inside Diameter 4.5 mm
Outside Diameter 7.6 mm
Overall Length 28.0 mm
Type Insulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us