Corner Protectors are used to cover sharp or delicate corners against damage during transit and storage. Their capacity to withstand regular wear and tear gives them remarkable durability and reliability. Whilst their design ensures a snug and secure fit that is simple to install and remove by pushing it. Commonly used in industrial, commercial, and residential settings.
These protectors are offered in standard, open, expandable, heavy duty, and three way corner styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Panel Thickness | Full Material | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 4,2003 - R 16,8013 | In production |
2.165 in
55.0 mm
|
Black
|
1.181 in
30.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
R 4,8516 - R 19,4465 | 248 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
Black
|
1.85 in
47.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
R 1,6907 - R 1,9269 | 1295 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
Natural
|
0.157 in
4.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
R 4,4263 - R 17,6653 | 11 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
Black
|
1.496 in
38.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
R 6,872 - R 24,0855 | 248 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
White
|
1.181 in
30.0 mm
|
Low Density Polyethylene
|
4 - Heavy Duty
|
|||||
R 7,6829 - R 19,2338 | 15 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
Black
|
1.339 in
34.0 mm
|
Low Density Polyethylene
|
6 - Open
|
|||||
R 6,1572 - R 6,6647 | 44800 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
Black
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
4 - Heavy Duty
|
|||||
R 4,2933 - R 17,2001 | 223 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
Black
|
1.26 in
32.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
R 3,642 - R 14,6081 | 198 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
White
|
0.787 in
20.0 mm
|
Low Density Polyethylene
|
4 - Heavy Duty
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue