Menu Search

Container Lid For 199171 500.0 ml LDPE White

This container cap is manufactured from white LDPE. Suitable for use with the 500ml capacity container 199171 (Ordered separately).
Item code:

199245

56 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
110 + R 5,1202
Standard pack: 110

Order in multiple of 110

Total price:

R 563,22

110 x R 5,1202

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour White
Commodity Code 3926909790
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us