Menu Search

Container Lid 250.0 ml LDPE White

This tamper evident container cap is manufactured from white LDPE. Suitable for use with the 250ml capacity container 199262 (Ordered separately).
Item code:

199167

35 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 20,1232
200 - 1999 R 5,4911
2000 - 3999 R 5,0723
4000 + R 4,7905
Standard pack: 200

Order in multiple of 20

Total price:

R 402,46

20 x R 20,1232

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Commodity Code 3926909790
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us