Quantity | Unit price |
---|---|
10 - 99 | R 86,1686 |
100 + | R 41,283 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Connector |
---|---|
Overall Length | 33.0 mm |
Overall Length | 1.299 in |
Overall Diameter | 12.0 mm |
Overall Diameter | 0.472 in |
Diameter | 3.0 mm |
Diameter | 0.118 in |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Brass |
Price per piece incl VAT | 5.0435 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue