Quantity | Unit price |
---|---|
4 - 39 | R 206,9078 |
40 - 399 | R 99,051 |
400 + | R 94,1196 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Wall Fixing Connector |
---|---|
Overall Length | 93.0 mm |
Overall Length | 3.661 in |
Overall Diameter | 12.0 mm |
Overall Diameter | 0.472 in |
Panel Thickness | 5.2 mm |
Panel Thickness | 0.205 in |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Brass |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue