Menu Search

Butt Connectors 30.0 mm (L) 16.0 mm² Copper

This uninsulated Butt Connector is made from tin-plated copper and is used to join different lengths of cables within electrical assemblies.
Item code:

1443213

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 15,5791
100 - 999 R 7,9422
1000 - 1999 R 7,2201
2000 + R 6,5638
Standard pack: 100

Order in multiple of 10

Total price:

R 155,79

10 x R 15,5791

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 5.5 mm
Length 30.0 mm
Cross Section Dimensions 16.0 mm²
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us