Menu Search

Butt Connectors 30.0 mm (L) 10.0 mm² Copper

This uninsulated Butt Connector is made from tin-plated copper and is used to join different lengths of cables within electrical assemblies.
Item code:

1443212

749 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 11,6376
100 - 999 R 5,1366
1000 - 1999 R 4,6696
2000 + R 4,2451
Standard pack: 100

Order in multiple of 10

Total price:

R 116,38

10 x R 11,6376

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 4.5 mm
Length 30.0 mm
Cross Section Dimensions 10.0 mm²
Type Uninsulated
Price per piece incl VAT 0.6812 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us