Menu Search

Brochure Holder A4 Portrait Wall Mount PS Clear

Brochure Holder wall mounted designed to display one leaflet at a time. It is designed to showcase your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. For A4 leaflets, it is clear and made from PS.
Item code:

493207

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 43 R 493,2765
44 + R 204,9075
Standard pack: 44

Order any quantity

Total price:

R 493,28

1 x R 493,2765

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polystyrene
Mount Style Wall Mount
Paper Orientation Portrait
Number of Pockets 1
Compatible Paper Size A4 Portrait
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us