Menu Search

Brochure Holder A5 Portrait Wall Mount PS Clear

Brochure Holder wall mounted designed to display one leaflet at a time. It is designed to showcase your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. For A5 leaflets, it is clear and made from PS.
Item code:

493206

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 87 R 279,6609
88 + R 117,5368
Standard pack: 88

Order any quantity

Total price:

R 279,66

1 x R 279,6609

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polystyrene
Mount Style Wall Mount
Paper Orientation Portrait
Number of Pockets 1
Compatible Paper Size A5 Portrait
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us