Menu Search

Belleville Washer Springs

In stock

A Belleville Washer, also known as Belleville Springs, features a conical configuration that makes it ideal for applications requiring high loads in small spaces.

By combining the disc-shaped Belleville Washers in sequence, each Belleville Spring size gives numerous load carrying possibilities. These Disc Springs are frequently used to solve problems relating to vibration, thermal expansion, relaxation and bolt creep.

  • Materials: Carbon Steel and Stainless Steel
  • AMS 5528 and AMS 5906
  • ASTM A684.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
111 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Thickness View
R 126,6952 - R 144,726 In production
Carbon Steel
28.6 mm
57.2 mm
2.8 mm
R 22,9204 - R 29,7449 In production
Stainless Steel
6.5 mm
12.7 mm
0.5 mm
R 30,0253 - R 34,2653 In production
Stainless Steel
8.1 mm
15.9 mm
0.6 mm
R 32,7728 - R 37,6701 In production
Stainless Steel
9.7 mm
19.1 mm
0.9 mm
R 42,1425 - R 48,1454 In production
Stainless Steel
11.2 mm
22.2 mm
1.1 mm
R 49,3001 - R 56,0851 In production
Stainless Steel
12.8 mm
25.4 mm
1.3 mm
R 60,3183 - R 68,8205 In production
Stainless Steel
14.4 mm
28.6 mm
1.4 mm
R 61,685 - R 70,5302 In production
Stainless Steel
17.6 mm
34.9 mm
1.1 mm
R 99,6992 - R 113,8509 In production
Stainless Steel
19.2 mm
38.1 mm
1.8 mm
R 226,9439 - R 259,1564 In production
Stainless Steel
16.0 mm
47.6 mm
2.2 mm
R 579,4835 - R 579,4835 In production
Stainless Steel
31.8 mm
63.5 mm
3.1 mm
R 114,3103 - R 130,5707 In production
Carbon Steel
25.4 mm
50.8 mm
3.6 mm
R 150,9437 - R 172,1962 In production
Stainless Steel
16.0 mm
31.8 mm
2.3 mm
R 354,2027 - R 383,4826 In production
Stainless Steel
31.8 mm
63.5 mm
2.0 mm
R 113,7467 - R 130,0056 In production
Carbon Steel
19.2 mm
57.2 mm
2.6 mm
R 33,6041 - R 38,2497 In production
Stainless Steel
9.7 mm
19.1 mm
0.7 mm
R 37,7324 - R 43,0454 In production
Stainless Steel
11.2 mm
22.2 mm
0.8 mm
R 103,0103 - R 117,5455 In production
Carbon Steel
31.8 mm
63.5 mm
2.0 mm
R 200,2438 - R 228,8464 In production
Carbon Steel
34.9 mm
69.9 mm
3.4 mm
R 27,3341 - R 31,1503 In production
Stainless Steel
5.6 mm
11.1 mm
0.4 mm
  • of 6
Belleville Washer 28.6 mm 57.2 mm 12366.0 N Carbon Steel

1218217

Price Range
R 144,726 - R 126,6952

Stock Levels
In production
Attributes
  • Inside Diameter
    28.6 mm
  • Outside Diameter
    57.2 mm
  • Thickness
    2.8 mm
  • Free Fit Bolt or Rod Diameter
    28.6 mm
  • Load at Flat Position
    12366.0 N
Belleville Washer AMS 5906 6.5 mm 12.7 mm

1218229

Price Range
R 29,7449 - R 22,9204

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.5 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    311.0 N
Belleville Washer AMS 5906 8.1 mm 15.9 mm

1218233

Price Range
R 34,2653 - R 30,0253

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    7.9 mm
  • Load at Flat Position
    467.0 N
Belleville Washer AMS 5906 9.7 mm 19.1 mm

1218237

Price Range
R 37,6701 - R 32,7728

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.9 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    1254.0 N
Belleville Washer AMS 5906 11.2 mm 22.2 mm

1218241

Price Range
R 48,1454 - R 42,1425

Stock Levels
In production
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    11.1 mm
  • Load at Flat Position
    2202.0 N
Belleville Washer AMS 5906 12.8 mm 25.4 mm

1218245

Price Range
R 56,0851 - R 49,3001

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.3 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    2669.0 N
Belleville Washer AMS 5906 14.4 mm 28.6 mm

1218249

Price Range
R 68,8205 - R 60,3183

Stock Levels
In production
Attributes
  • Inside Diameter
    14.4 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.4 mm
  • Free Fit Bolt or Rod Diameter
    14.3 mm
  • Load at Flat Position
    3269.0 N
Belleville Washer AMS 5906 17.6 mm 34.9 mm

1218253

Price Range
R 70,5302 - R 61,685

Stock Levels
In production
Attributes
  • Inside Diameter
    17.6 mm
  • Outside Diameter
    34.9 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    17.5 mm
  • Load at Flat Position
    1668.0 N
Belleville Washer 19.2 mm 38.1 mm 5249.0 N Stainless Steel

1218257

Price Range
R 113,8509 - R 99,6992

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.8 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    5249.0 N
Belleville Washer 16.0 mm 47.6 mm 5867.0 N Stainless Steel

1218261

Price Range
R 259,1564 - R 226,9439

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    47.6 mm
  • Thickness
    2.2 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    5867.0 N
Belleville Washer 31.8 mm 63.5 mm 14234.0 N Stainless Steel

1218265

Price Range
R 579,4835 - R 579,4835

Stock Levels
In production
Attributes
  • Inside Diameter
    31.8 mm
  • Outside Diameter
    63.5 mm
  • Thickness
    3.1 mm
  • Free Fit Bolt or Rod Diameter
    31.8 mm
  • Load at Flat Position
    14234.0 N
Belleville Washer 25.4 mm 50.8 mm 21458.0 N Carbon Steel

1218213

Price Range
R 130,5707 - R 114,3103

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.8 mm
  • Thickness
    3.6 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    21458.0 N
Belleville Washer 16.0 mm 31.8 mm 8514.0 N Stainless Steel

1218252

Price Range
R 172,1962 - R 150,9437

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    2.3 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    8514.0 N
Belleville Washer 31.8 mm 63.5 mm 5605.0 N Stainless Steel

1218264

Price Range
R 383,4826 - R 354,2027

Stock Levels
In production
Attributes
  • Inside Diameter
    31.8 mm
  • Outside Diameter
    63.5 mm
  • Thickness
    2.0 mm
  • Free Fit Bolt or Rod Diameter
    31.8 mm
  • Load at Flat Position
    5605.0 N
Belleville Washer 19.2 mm 57.2 mm 8105.0 N Carbon Steel

1218216

Price Range
R 130,0056 - R 113,7467

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    57.2 mm
  • Thickness
    2.6 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    8105.0 N
Belleville Washer AMS 5906 9.7 mm 19.1 mm

1218236

Price Range
R 38,2497 - R 33,6041

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.7 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    778.0 N
Belleville Washer AMS 5906 11.2 mm 22.2 mm

1218240

Price Range
R 43,0454 - R 37,7324

Stock Levels
In production
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    0.8 mm
  • Free Fit Bolt or Rod Diameter
    11.1 mm
  • Load at Flat Position
    912.0 N
Belleville Washer 31.8 mm 63.5 mm 5605.0 N Carbon Steel

1218220

Price Range
R 117,5455 - R 103,0103

Stock Levels
In production
Attributes
  • Inside Diameter
    31.8 mm
  • Outside Diameter
    63.5 mm
  • Thickness
    2.0 mm
  • Free Fit Bolt or Rod Diameter
    31.8 mm
  • Load at Flat Position
    5605.0 N
Belleville Washer 34.9 mm 69.9 mm 14279.0 N Carbon Steel

1218224

Price Range
R 228,8464 - R 200,2438

Stock Levels
In production
Attributes
  • Inside Diameter
    34.9 mm
  • Outside Diameter
    69.9 mm
  • Thickness
    3.4 mm
  • Free Fit Bolt or Rod Diameter
    34.9 mm
  • Load at Flat Position
    14279.0 N
Belleville Washer AMS 5906 5.6 mm 11.1 mm

1218228

Price Range
R 31,1503 - R 27,3341

Stock Levels
In production
Attributes
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.4 mm
  • Free Fit Bolt or Rod Diameter
    5.5 mm
  • Load at Flat Position
    267.0 N
Belleville Washer AMS 5906 6.5 mm 12.7 mm

1218232

Price Range
R 39,09 - R 34,1536

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    1779.0 N
Belleville Washer AMS 5906 12.8 mm 25.4 mm

1218244

Price Range
R 53,8104 - R 47,1021

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    1917.0 N
Belleville Washer AMS 5906 9.7 mm 28.6 mm

1218248

Price Range
R 68,5307 - R 60,0506

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.4 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    2380.0 N
Belleville Washer ASTM A684 5.6 mm 11.1 mm

1218155

Price Range
R 26,543 - R 20,6289

Stock Levels
In production
Attributes
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.4 mm
  • Free Fit Bolt or Rod Diameter
    5.5 mm
  • Load at Flat Position
    267.0 N
Belleville Washer ASTM A684 4.2 mm 12.7 mm

1218159

Price Range
R 26,5719 - R 20,6305

Stock Levels
In production
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    4.2 mm
  • Load at Flat Position
    583.0 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm

1218163

Price Range
R 30,31 - R 23,2178

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    1779.0 N
Belleville Washer ASTM A684 8.1 mm 15.9 mm

1218167

Price Range
R 27,2384 - R 21,1547

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.8 mm
  • Free Fit Bolt or Rod Diameter
    8.0 mm
  • Load at Flat Position
    1157.0 N
Belleville Washer ASTM A684 6.5 mm 19.1 mm

1218171

Price Range
R 30,0347 - R 23,0442

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    507.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm

1218175

Price Range
R 27,3543 - R 21,2423

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    1846.0 N
Belleville Washer ASTM A684 11.2 mm 22.2 mm

1218179

Price Range
R 32,0051 - R 28,095

Stock Levels
In production
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    11.1 mm
  • Load at Flat Position
    2202.0 N
Belleville Washer ASTM A684 12.8 mm 25.4 mm

1218183

Price Range
R 31,4401 - R 27,4327

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    0.9 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    1157.0 N
Belleville Washer ASTM A684 14.4 mm 28.6 mm

1218187

Price Range
R 37,6701 - R 33,0546

Stock Levels
In production
Attributes
  • Inside Diameter
    14.4 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    14.3 mm
  • Load at Flat Position
    1268.0 N
Belleville Washer ASTM A684 16.0 mm 31.8 mm

1218191

Price Range
R 35,6852 - R 31,392

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    1468.0 N
Belleville Washer ASTM A684 12.8 mm 32.1 mm

1218195

Price Range
R 47,305 - R 41,3112

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    32.1 mm
  • Thickness
    1.5 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    3252.0 N
Belleville Washer ASTM A684 12.8 mm 38.1 mm

1218199

Price Range
R 49,855 - R 43,5233

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.2 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    1628.0 N
Belleville Washer 12.8 mm 38.1 mm 9163.0 N Carbon Steel

1218203

Price Range
R 81,2951 - R 71,0688

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    2.6 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    9163.0 N
Belleville Washer ASTM A684 16.0 mm 47.6 mm

1218207

Price Range
R 67,6904 - R 59,2193

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    47.6 mm
  • Thickness
    1.5 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    2322.0 N
Belleville Washer 25.4 mm 50.8 mm 6619.0 N Carbon Steel

1218211

Price Range
R 83,5553 - R 72,9991

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.8 mm
  • Thickness
    2.1 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    6619.0 N
Belleville Washer 12.8 mm 38.1 mm 3986.0 N Stainless Steel

1218256

Price Range
R 112,4455 - R 98,3325

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.8 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    3986.0 N
Belleville Washer 22.2 mm 44.5 mm 7251.0 N Stainless Steel

1218260

Price Range
R 254,3317 - R 222,5479

Stock Levels
In production
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    44.5 mm
  • Thickness
    2.2 mm
  • Free Fit Bolt or Rod Diameter
    22.2 mm
  • Load at Flat Position
    7251.0 N
Belleville Washer ASTM A684 5.6 mm 11.1 mm

1218156

Price Range
R 27,108 - R 21,0427

Stock Levels
In production
Attributes
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.5 mm
  • Free Fit Bolt or Rod Diameter
    5.5 mm
  • Load at Flat Position
    436.0 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm

1218160

Price Range
R 26,3691 - R 20,4795

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.5 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    311.0 N
Belleville Washer ASTM A684 4.8 mm 14.3 mm

1218164

Price Range
R 31,1503 - R 27,2073

Stock Levels
In production
Attributes
  • Inside Diameter
    4.8 mm
  • Outside Diameter
    14.3 mm
  • Thickness
    0.5 mm
  • Free Fit Bolt or Rod Diameter
    4.8 mm
  • Load at Flat Position
    298.0 N
Belleville Washer ASTM A684 8.1 mm 15.9 mm

1218168

Price Range
R 30,5853 - R 23,7418

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.2 mm
  • Free Fit Bolt or Rod Diameter
    8.0 mm
  • Load at Flat Position
    2669.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm

1218172

Price Range
R 30,0347 - R 23,2296

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.7 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    778.0 N
Belleville Washer ASTM A684 6.5 mm 19.1 mm

1218176

Price Range
R 39,09 - R 34,1536

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.3 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    2491.0 N
Belleville Washer 8.1 mm 23.8 mm 707.0 N Carbon Steel

1218180

Price Range
R 35,1202 - R 30,8425

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    23.8 mm
  • Thickness
    0.8 mm
  • Free Fit Bolt or Rod Diameter
    7.9 mm
  • Load at Flat Position
    707.0 N
Belleville Washer ASTM A684 12.8 mm 25.4 mm

1218184

Price Range
R 41,3502 - R 36,3516

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    1917.0 N
Belleville Washer ASTM A684 9.7 mm 28.6 mm

1218188

Price Range
R 42,2051 - R 36,9011

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.4 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    2380.0 N
Belleville Washer ASTM A684 16.0 mm 31.8 mm

1218192

Price Range
R 39,9304 - R 34,9849

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.3 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    2589.0 N
Belleville Washer ASTM A684 17.6 mm 34.9 mm

1218196

Price Range
R 41,9153 - R 36,6334

Stock Levels
In production
Attributes
  • Inside Diameter
    17.6 mm
  • Outside Diameter
    34.9 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    17.5 mm
  • Load at Flat Position
    1668.0 N
Belleville Washer ASTM A684 19.2 mm 38.1 mm

1218200

Price Range
R 48,4351 - R 42,4102

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.5 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    3443.0 N
Belleville Washer 19.2 mm 38.1 mm 12602.0 N Carbon Steel

1218204

Price Range
R 75,0651 - R 65,5597

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    2.7 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    12602.0 N
Belleville Washer 16.0 mm 47.6 mm 5867.0 N Carbon Steel

1218208

Price Range
R 76,1952 - R 66,6446

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    47.6 mm
  • Thickness
    2.2 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    5867.0 N
Belleville Washer 25.4 mm 50.8 mm 9519.0 N Carbon Steel

1218212

Price Range
R 98,8408 - R 86,483

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.8 mm
  • Thickness
    2.5 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    9519.0 N
Belleville Washer 28.6 mm 57.2 mm 4893.0 N Carbon Steel

1218215

Price Range
R 94,8854 - R 83,1719

Stock Levels
In production
Attributes
  • Inside Diameter
    28.6 mm
  • Outside Diameter
    57.2 mm
  • Thickness
    1.9 mm
  • Free Fit Bolt or Rod Diameter
    28.6 mm
  • Load at Flat Position
    4893.0 N
Belleville Washer 28.6 mm 57.2 mm 26569.0 N Carbon Steel

1218219

Price Range
R 203,3611 - R 177,9256

Stock Levels
In production
Attributes
  • Inside Diameter
    28.6 mm
  • Outside Diameter
    57.2 mm
  • Thickness
    4.0 mm
  • Free Fit Bolt or Rod Diameter
    28.6 mm
  • Load at Flat Position
    26569.0 N
Belleville Washer 34.9 mm 69.9 mm 6405.0 N Carbon Steel

1218223

Price Range
R 159,171 - R 139,0942

Stock Levels
In production
Attributes
  • Inside Diameter
    34.9 mm
  • Outside Diameter
    69.9 mm
  • Thickness
    2.2 mm
  • Free Fit Bolt or Rod Diameter
    34.9 mm
  • Load at Flat Position
    6405.0 N
Belleville Washer 25.4 mm 76.2 mm 13870.0 N Carbon Steel

1218227

Price Range
R 267,3569 - R 233,8338

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    76.2 mm
  • Thickness
    3.4 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    13870.0 N
Belleville Washer AMS 5906 6.5 mm 12.7 mm

1218231

Price Range
R 32,5847 - R 28,3627

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    712.0 N
Belleville Washer AMS 5906 8.1 mm 15.9 mm

1218235

Price Range
R 43,0454 - R 37,7324

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.2 mm
  • Free Fit Bolt or Rod Diameter
    7.9 mm
  • Load at Flat Position
    2669.0 N
Belleville Washer AMS 5906 9.7 mm 19.1 mm

1218239

Price Range
R 46,1604 - R 18,218

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.4 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    3759.0 N
Belleville Washer AMS 5906 12.8 mm 25.4 mm

1218243

Price Range
R 49,2755 - R 43,2415

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    0.9 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    1157.0 N
Belleville Washer AMS 5906 14.4 mm 28.6 mm

1218247

Price Range
R 68,5307 - R 60,0506

Stock Levels
In production
Attributes
  • Inside Diameter
    14.4 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    14.3 mm
  • Load at Flat Position
    1268.0 N
Belleville Washer 16.0 mm 31.8 mm 3870.0 N Stainless Steel

1218251

Price Range
R 77,3108 - R 67,49

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.6 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    3870.0 N
Belleville Washer 19.2 mm 38.1 mm 3443.0 N Stainless Steel

1218255

Price Range
R 71,3705 - R 62,5304

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.6 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    3443.0 N
Belleville Washer 22.2 mm 44.5 mm 2891.0 N Stainless Steel

1218259

Price Range
R 113,0105 - R 98,882

Stock Levels
In production
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    44.5 mm
  • Thickness
    1.5 mm
  • Free Fit Bolt or Rod Diameter
    22.2 mm
  • Load at Flat Position
    2891.0 N
Belleville Washer 25.4 mm 50.8 mm 9519.0 N Stainless Steel

1218263

Price Range
R 356,8526 - R 329,6865

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.8 mm
  • Thickness
    2.5 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    9519.0 N
Belleville Washer 5.6 mm 11.1 mm 618.0 N Carbon Steel

1218158

Price Range
R 27,166 - R 21,093

Stock Levels
In production
Attributes
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    5.5 mm
  • Load at Flat Position
    618.0 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm

1218162

Price Range
R 26,5719 - R 20,5275

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    712.0 N
Belleville Washer ASTM A684 8.1 mm 15.9 mm

1218166

Price Range
R 26,4271 - R 20,5298

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    8.0 mm
  • Load at Flat Position
    467.0 N
Belleville Washer ASTM A684 5.6 mm 17.5 mm

1218170

Price Range
R 31,4401 - R 27,4327

Stock Levels
In production
Attributes
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    17.5 mm
  • Thickness
    0.9 mm
  • Free Fit Bolt or Rod Diameter
    5.5 mm
  • Load at Flat Position
    1019.0 N
Belleville Washer ASTM A684 6.5 mm 19.1 mm

1218174

Price Range
R 33,425 - R 29,2081

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.9 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    1161.0 N
Belleville Washer ASTM A684 11.2 mm 22.2 mm

1218178

Price Range
R 34,5551 - R 30,0253

Stock Levels
In production
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    0.8 mm
  • Free Fit Bolt or Rod Diameter
    11.1 mm
  • Load at Flat Position
    912.0 N
Belleville Washer ASTM A684 9.7 mm 24.1 mm

1218182

Price Range
R 35,6852 - R 31,1243

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    24.1 mm
  • Thickness
    1.2 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    2060.0 N
Belleville Washer ASTM A684 12.8 mm 25.4 mm

1218186

Price Range
R 43,3352 - R 38,0142

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.9 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    5938.0 N
Belleville Washer ASTM A684 9.7 mm 28.6 mm

1218190

Price Range
R 52,405 - R 46,0031

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    2.0 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    5494.0 N
Belleville Washer ASTM A684 16.0 mm 31.8 mm

1218194

Price Range
R 53,5351 - R 46,8203

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    2.3 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    8514.0 N
Belleville Washer ASTM A684 19.2 mm 38.1 mm

1218198

Price Range
R 42,7701 - R 37,4647

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    1779.0 N
Belleville Washer ASTM A684 19.2 mm 38.1 mm

1218202

Price Range
R 52,1007 - R 45,4536

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.8 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    5249.0 N
Belleville Washer 22.2 mm 44.5 mm 7251.0 N Carbon Steel

1218206

Price Range
R 74,7608 - R 65,5597

Stock Levels
In production
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    44.5 mm
  • Thickness
    2.2 mm
  • Free Fit Bolt or Rod Diameter
    22.2 mm
  • Load at Flat Position
    7251.0 N
Belleville Washer 25.4 mm 50.8 mm 3825.0 N Carbon Steel

1218210

Price Range
R 80,4258 - R 70,5193

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.8 mm
  • Thickness
    1.7 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    3825.0 N
Belleville Washer 19.2 mm 57.2 mm 3256.0 N Carbon Steel

1218214

Price Range
R 94,0306 - R 82,3547

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    57.2 mm
  • Thickness
    1.7 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    3256.0 N
Belleville Washer 19.2 mm 57.2 mm 19105.0 N Carbon Steel

1218218

Price Range
R 192,031 - R 168,0064

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    57.2 mm
  • Thickness
    3.8 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    19105.0 N
Belleville Washer 31.8 mm 63.5 mm 31800.0 N Carbon Steel

1218222

Price Range
R 263,9666 - R 231,0863

Stock Levels
In production
Attributes
  • Inside Diameter
    31.8 mm
  • Outside Diameter
    63.5 mm
  • Thickness
    4.4 mm
  • Free Fit Bolt or Rod Diameter
    31.8 mm
  • Load at Flat Position
    31800.0 N
Belleville Washer 38.1 mm 76.2 mm 7251.0 N Carbon Steel

1218226

Price Range
R 184,0913 - R 161,1306

Stock Levels
In production
Attributes
  • Inside Diameter
    38.1 mm
  • Outside Diameter
    76.2 mm
  • Thickness
    2.4 mm
  • Free Fit Bolt or Rod Diameter
    38.1 mm
  • Load at Flat Position
    7251.0 N
Belleville Washer AMS 5906 6.5 mm 12.7 mm

1218230

Price Range
R 30,5853 - R 23,5656

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    512.0 N
Belleville Washer AMS 5906 8.1 mm 15.9 mm

1218234

Price Range
R 33,1352 - R 28,9263

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.8 mm
  • Free Fit Bolt or Rod Diameter
    7.9 mm
  • Load at Flat Position
    1157.0 N
Belleville Washer AMS 5906 9.7 mm 19.1 mm

1218238

Price Range
R 37,1051 - R 32,5051

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    1846.0 N
Belleville Washer AMS 5906 8.1 mm 23.8 mm

1218242

Price Range
R 54,3754 - R 47,6375

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    23.8 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    7.9 mm
  • Load at Flat Position
    1757.0 N
Belleville Washer 12.8 mm 25.4 mm 5938.0 N Stainless Steel

1218246

Price Range
R 90,6258 - R 79,3254

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.9 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    5938.0 N
Belleville Washer AMS 5906 16.0 mm 31.8 mm

1218250

Price Range
R 60,8953 - R 53,1466

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.0 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    1468.0 N
Belleville Washer AMS 5906 19.2 mm 38.1 mm

1218254

Price Range
R 82,4108 - R 72,1537

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    1779.0 N
Belleville Washer 19.2 mm 38.1 mm 12602.0 N Stainless Steel

1218258

Price Range
R 216,676 - R 189,7751

Stock Levels
In production
Attributes
  • Inside Diameter
    19.2 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    2.7 mm
  • Free Fit Bolt or Rod Diameter
    19.1 mm
  • Load at Flat Position
    12602.0 N
Belleville Washer 25.4 mm 50.8 mm 3825.0 N Stainless Steel

1218262

Price Range
R 156,8963 - R 137,1639

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.8 mm
  • Thickness
    1.7 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    3825.0 N
Belleville Washer 31.8 mm 63.5 mm 14234.0 N Carbon Steel

1218221

Price Range
R 169,6462 - R 148,4498

Stock Levels
In production
Attributes
  • Inside Diameter
    31.8 mm
  • Outside Diameter
    63.5 mm
  • Thickness
    3.1 mm
  • Free Fit Bolt or Rod Diameter
    31.8 mm
  • Load at Flat Position
    14234.0 N
Belleville Washer 25.4 mm 76.2 mm 5534.0 N Carbon Steel

1218225

Price Range
R 195,7111 - R 171,3175

Stock Levels
In production
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    76.2 mm
  • Thickness
    2.3 mm
  • Free Fit Bolt or Rod Diameter
    25.4 mm
  • Load at Flat Position
    5534.0 N
Belleville Washer ASTM A684 3.5 mm 11.1 mm

1218157

Price Range
R 28,8901 - R 22,5051

Stock Levels
In production
Attributes
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    3.5 mm
  • Load at Flat Position
    440.0 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm

1218161

Price Range
R 27,9773 - R 21,5443

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.6 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    512.0 N
Belleville Washer ASTM A684 4.8 mm 14.3 mm

1218165

Price Range
R 31,4401 - R 27,5455

Stock Levels
In production
Attributes
  • Inside Diameter
    4.8 mm
  • Outside Diameter
    14.3 mm
  • Thickness
    0.7 mm
  • Free Fit Bolt or Rod Diameter
    4.8 mm
  • Load at Flat Position
    725.0 N
Belleville Washer ASTM A684 6.5 mm 16.2 mm

1218169

Price Range
R 32,5847 - R 28,3627

Stock Levels
In production
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    16.2 mm
  • Thickness
    0.8 mm
  • Free Fit Bolt or Rod Diameter
    6.4 mm
  • Load at Flat Position
    988.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm

1218173

Price Range
R 32,0051 - R 28,095

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.9 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    1254.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm

1218177

Price Range
R 31,4401 - R 27,5455

Stock Levels
In production
Attributes
  • Inside Diameter
    9.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.4 mm
  • Free Fit Bolt or Rod Diameter
    9.5 mm
  • Load at Flat Position
    3759.0 N
Belleville Washer ASTM A684 8.1 mm 23.8 mm

1218181

Price Range
R 35,4099 - R 30,8425

Stock Levels
In production
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    23.8 mm
  • Thickness
    1.1 mm
  • Free Fit Bolt or Rod Diameter
    7.9 mm
  • Load at Flat Position
    1757.0 N
Belleville Washer ASTM A684 12.8 mm 25.4 mm

1218185

Price Range
R 33,9901 - R 29,7435

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.3 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    2669.0 N
Belleville Washer ASTM A684 14.4 mm 28.6 mm

1218189

Price Range
R 41,075 - R 36,0839

Stock Levels
In production
Attributes
  • Inside Diameter
    14.4 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.4 mm
  • Free Fit Bolt or Rod Diameter
    14.3 mm
  • Load at Flat Position
    3269.0 N
Belleville Washer ASTM A684 16.0 mm 31.8 mm

1218193

Price Range
R 42,7701 - R 37,4647

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.6 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    3870.0 N
Belleville Washer ASTM A684 17.6 mm 34.9 mm

1218197

Price Range
R 48,4351 - R 42,4102

Stock Levels
In production
Attributes
  • Inside Diameter
    17.6 mm
  • Outside Diameter
    34.9 mm
  • Thickness
    1.7 mm
  • Free Fit Bolt or Rod Diameter
    17.5 mm
  • Load at Flat Position
    4559.0 N
Belleville Washer ASTM A684 12.8 mm 38.1 mm

1218201

Price Range
R 54,1001 - R 47,3698

Stock Levels
In production
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    38.1 mm
  • Thickness
    1.8 mm
  • Free Fit Bolt or Rod Diameter
    12.7 mm
  • Load at Flat Position
    3986.0 N
Belleville Washer ASTM A684 22.2 mm 44.5 mm

1218205

Price Range
R 59,7652 - R 52,3294

Stock Levels
In production
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    44.5 mm
  • Thickness
    1.5 mm
  • Free Fit Bolt or Rod Diameter
    22.2 mm
  • Load at Flat Position
    2891.0 N
Belleville Washer 16.0 mm 47.6 mm 13812.0 N Carbon Steel

1218209

Price Range
R 117,8207 - R 103,2921

Stock Levels
In production
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    47.6 mm
  • Thickness
    3.2 mm
  • Free Fit Bolt or Rod Diameter
    15.9 mm
  • Load at Flat Position
    13812.0 N