491980
Quantity | Unit price |
---|---|
1 - 49 | R 1 065,498 |
50 + | R 544,0764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 48.0 mm |
---|---|
Distance Between Fixing Holes | 1.89 in |
Leaf Thickness | 4.5 mm |
Leaf Thickness | 0.177 in |
Maximum Torque | 5.00 Nm |
Maximum Torque | 5.00 Nm |
Overall Length | 65.0 mm |
Overall Length | 2.559 in |
Overall Width | 55.0 mm |
Overall Width | 2.165 in |
Adjustable Torque | Adjustable |
Finish | Black Anodised |
Fixing Type | M6 Female |
Leaf Shape | Rectangular |
Mounting Hole Depression | Flat |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Type | Pin Adjustment |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue