1223919
Quantity | Unit price |
---|---|
1 - 49 | R 540,2993 |
50 + | R 222,2447 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 31.8 mm |
---|---|
Distance Between Fixing Holes | 1.252 in |
Leaf Thickness | 5.8 mm |
Leaf Thickness | 0.228 in |
Overall Length | 36.5 mm |
Overall Length | 1.437 in |
Overall Thickness | 12.7 mm |
Overall Thickness | 0.5 in |
Overall Width | 42.9 mm |
Overall Width | 1.689 in |
Maximum Torque | 0.80 Nm |
Maximum Torque | 0.80 Nm |
Colour | White |
Leaf Shape | Rectangular |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Type | Adjustable |
Commodity Code | 3926300090 |
Adjustable Torque | 0.8 Nm |
Hinge Type | Adjustable Friction Hinge |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue