Our range of Chrome Capped Feet includes, Threaded Adjustable Feet, also known as Adjustable Rubber Feet. These Chrome Capped Adjustable Feet have an attractive chrome metal cover shell. They are an ideal choice for uneven surfaces.
Our range includes adjustable levelling feet made from Black Polyethylene (PE) with a non-tilt design that provides extra stability. They help protect floor surfaces from abrasion. Also available are Low Profile Adjustable Feet with a bright zinc plated steel stud.
M10 Adjustable Feet and M8 Adjustable Feet available, as well as other thread size options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Base Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 12,6244 - R 12,6244 | In production |
M8
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
R 31,4483 - R 31,4483 | 4 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
R 11,7226 - R 25,8505 | In production |
M10
|
PE;Steel
|
1.181 in
30.0 mm
|
|||||||
R 37,9719 - R 77,9129 | 156 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
PA;Steel
|
1.378 in
35.0 mm
|
|||||||
R 62,5022 - R 62,5022 | 65 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
R 32,2374 - R 51,0303 | 355097 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
PA;Steel
|
0.984 in
25.0 mm
|
|||||||
R 47,8347 - R 74,301 | 24972 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
PA;Steel
|
1.969 in
50.0 mm
|
|||||||
R 9,4965 - R 9,4965 | In production |
M8
|
PE;Steel
|
0.984 in
25.0 mm
|
|||||||
R 36,732 - R 44,9418 | 2365 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
R 50,8922 - R 96,4882 | In production |
M10
|
PA;Steel
|
1.772 in
45.0 mm
|
|||||||
R 43,7769 - R 67,0773 | In production |
M8
|
PA;Steel
|
1.772 in
45.0 mm
|
|||||||
R 9,5246 - R 12,6415 | 28 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
PE;Steel
|
0.787 in
20.0 mm
|
|||||||
R 12,5117 - R 12,5117 | In production |
M10
|
PE;Steel
|
0.984 in
25.0 mm
|
|||||||
R 10,2009 - R 23,0643 | 96 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
PE;Steel
|
1.181 in
30.0 mm
|
|||||||
R 10,8068 - R 10,8068 | In production |
M8
|
PE;Steel
|
1.378 in
35.0 mm
|
|||||||
R 553,6716 - R 1 238,9123 | In production |
M12
|
PA;Stainless Steel
|
2.756 in
70.0 mm
|
|||||||
R 55,0032 - R 106,4309 | In production |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
R 44,3429 - R 83,3689 | In production |
M6
|
PE;Steel
|
0.787 in
20.0 mm
|
|||||||
R 48,9553 - R 94,7071 | In production |
M10
|
PE;Steel
|
1.181 in
30.0 mm
|
|||||||
R 55,3089 - R 105,2745 | 8 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue