Menu Search

Adhesive Disc 38.0 mm Rubber Black

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

462878

1551 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 25,6051
500 + R 6,7607
Standard pack: 500

Order in multiple of 50

Total price:

R 1 280,26

50 x R 25,6051

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Outside Diameter 38.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us