468248
Quantity | Unit price |
---|---|
50 + | R 168,1176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 5.0 mm |
---|---|
Leaf Thickness | 0.197 in |
Overall Length | 66.0 mm |
Overall Length | 2.598 in |
Overall Thickness | 19.0 mm |
Overall Thickness | 0.748 in |
Overall Width | 25.5 mm |
Overall Width | 1.004 in |
Adapter | Adapter Not Included |
Colour | Black |
Finish | Powder Coated |
Material | Zinc Alloy;Stainless Steel |
Hinge Type | Bearing Hinge |
Mounting Method | Open Hole |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 2 |
Pin Material | Stainless Steel |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue