Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.362 - $2.3354 3769 In stock
0.875 in
Black
HDPE;Steel
16-18
$0.5743 - $3.7136 1748 In stock
1.250 in
Black
HDPE;Steel
16-18
SQM0150A $0.2948 - $1.9105 1000 In stock
0.750 in
Black
HDPE;Steel
16-18
SQM0500A $0.5267 - $3.4264 438 In stock
1.000 in
Black
HDPE;Steel
10-11
$0.7141 - $4.6133 2255 In stock
1.375 in
Black
HDPE;Steel
16-18
$0.4097 - $2.6416 2998 In stock
1.000 in
Black
HDPE;Steel
12-14
$0.3408 - $2.2014 9000 In stock
1.000 in
Black
HDPE;Steel
16-18
$0.5743 - $3.7136 1216 In stock
1.250 in
Black
HDPE;Steel
12-14
SQM0850A $0.7697 - $4.9768 2247 In stock
1.250 in
Black
HDPE;Steel
10-11
$0.5496 - $3.5604 3923 In stock
1.000 in
Black
HDPE;Steel
10-11
SQM1000A $0.6568 - $4.2305 2516 In stock
1.500 in
Black
HDPE;Steel
16-18
$0.3946 - $2.5458 5879 In stock
1.000 in
Black
HDPE;Steel
12-14
$0.7063 - $4.5558 5493 In stock
1.250 in
Black
HDPE;Steel
10-11
$0.3295 - $2.1439 7169 In stock
1.000 in
Black
HDPE;Steel
16-18
$0.5246 - $3.4073 2775 In stock
1.250 in
Black
HDPE;Steel
12-14
$0.5246 - $3.4073 648 In stock
1.250 in
Black
HDPE;Steel
16-18
498597 $0.9834 - $2.8993 Request the lead time here
M12
Black
HDPE
$0.3272 - $0.9619 2750 In stock
M8
Black
HDPE
$0.7248 - $2.1353 300 In stock
M8
Black
HDPE
$0.374 - $1.1011 5829 In stock
M8
Black
HDPE
  • of 2
Square Glide - 22.2 mm | 0.875 in; 16-18; HDPE;Steel; Polished

SQM0200A

Price Range
$2.3354 - $0.362

Stock Levels
3769 In stock
Attributes
  • Compatible Outside Tube Diameter
    0.875 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 16-18; HDPE;Steel; Polished

SQM0650A

Price Range
$3.7136 - $0.5743

Stock Levels
1748 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 19.1 mm | 0.750 in; 16-18; HDPE;Steel; Polished

SQM0150A

Price Range
$1.9105 - $0.2948

Stock Levels
1000 In stock
Attributes
  • Compatible Outside Tube Diameter
    0.750 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 10-11; HDPE;Steel; Polished

SQM0500A

Price Range
$3.4264 - $0.5267

Stock Levels
438 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Yes
Square Glide - 34.9 mm | 1.375 in; 16-18; HDPE;Steel; Polished

SQM0900A

Price Range
$4.6133 - $0.7141

Stock Levels
2255 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.375 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 12-14; HDPE;Steel; Polished

SQM0450A

Price Range
$2.6416 - $0.4097

Stock Levels
2998 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 16-18; HDPE;Steel; Polished

SQM0350A

Price Range
$2.2014 - $0.3408

Stock Levels
9000 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 12-14; HDPE;Steel; Polished

SQM0750A

Price Range
$3.7136 - $0.5743

Stock Levels
1216 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 10-11; HDPE;Steel; Polished

SQM0850A

Price Range
$4.9768 - $0.7697

Stock Levels
2247 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 10-11; HDPE;Steel; Polished

SQM0550A

Price Range
$3.5604 - $0.5496

Stock Levels
3923 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Yes
Square Glide - 38.1 mm | 1.500 in; 16-18; HDPE;Steel; Polished

SQM1000A

Price Range
$4.2305 - $0.6568

Stock Levels
2516 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.500 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 12-14; HDPE;Steel; Polished

SQM0400A

Price Range
$2.5458 - $0.3946

Stock Levels
5879 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 10-11; HDPE;Steel; Polished

SQM0800A

Price Range
$4.5558 - $0.7063

Stock Levels
5493 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 16-18; HDPE;Steel; Polished

SQM0300A

Price Range
$2.1439 - $0.3295

Stock Levels
7169 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 12-14; HDPE;Steel; Polished

SQM0700A

Price Range
$3.4073 - $0.5246

Stock Levels
2775 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Yes
Square Glide - 28.6 mm | 1.125 in; 16-18; HDPE;Steel; Polished

SQM0600A

Price Range
$3.4073 - $0.5246

Stock Levels
648 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498597

Price Range
$2.8993 - $0.9834

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.969 in
  • Head Width
    1.969 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498585

Price Range
$0.9619 - $0.3272

Stock Levels
2750 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.787 in
  • Head Width
    0.787 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498592

Price Range
$2.1353 - $0.7248

Stock Levels
300 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.575 in
  • Head Width
    1.575 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498587

Price Range
$1.1011 - $0.374

Stock Levels
5829 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.984 in
  • Head Width
    0.984 in
  • Threaded Center
    Yes