Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Outside Tube Diameter All
Show more Show less
Compatible Tube Gauge All
Show more Show less
Thread Size All
Show more Show less
Material All
Color All
28 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.241 - $0.9903 7820 In stock
0.625 in
1/4-20
Black
HDPE
18
$0.3809 - $2.3544 3375 In stock
1.000 in
5/16 - 18
Black
HDPE;Steel
12-14
$0.7582 - $4.6232 3420 In stock
1.375 in
3/8 - 16
Black
HDPE;Steel
16-18
$0.4039 - $2.4694 1996 In stock
1.000 in
5/16 - 18
Black
HDPE;Steel
16-18
$0.5333 - $7.4935 Request the lead time here
0.875 in
1/4-20
Natural
HDPE
18
$0.6436 - $2.5032 7000 In stock
1.000 in
1/4-20
Natural
HDPE
16
$0.3486 - $2.1247 3871 In stock
0.875 in
1/4 - 20
Black
HDPE;Steel
12-14
$0.4366 - $2.6606 Request the lead time here
1.125 in
5/16 - 18
Black
HDPE;Steel
16-18
$0.6606 - $4.039 1463 In stock
1.500 in
5/16 - 18
Black
HDPE;Steel
12-14
$0.3925 - $2.3928 4743 In stock
1.000 in
1/4 - 20
Black
HDPE;Steel
16-18
$0.3658 - $2.2205 4381 In stock
1.000 in
1/4 - 20
Black
HDPE;Steel
12-14
$0.58 - $3.5604 3431 In stock
1.250 in
5/16 - 18
Black
HDPE;Steel
12-14
$0.6328 - $2.4564 15995 In stock
1.000 in
1/4-20
Natural
HDPE
18
$0.3486 - $2.1247 11579 In stock
0.875 in
1/4 - 20
Black
HDPE;Steel
10-11
$0.525 - $3.2126 Request the lead time here
1.125 in
3/8 - 16
Black
HDPE;Steel
16-18
$0.3121 - $1.9105 7421 In stock
0.875 in
1/4 - 20
Black
HDPE;Steel
16-18
$0.5131 - $3.1393 Request the lead time here
1.000 in
5/16 - 20
Black
HDPE;Steel
10-11
$0.6606 - $4.039 2500 In stock
1.500 in
3/8 - 16
Black
HDPE;Steel
16-18
$0.4509 - $1.85 12499 In stock
0.625 in
1/4 - 20
Natural
HDPE
18
$0.335 - $2.0291 8331 In stock
0.750 in
1/4 - 20
Black
HDPE;Steel
16-18
  • of 2
Round Glide - Push-Fit ; Round; 15.9 mm | 0.625 in; 18; HDPE

LRT1100B

Price Range
$0.9903 - $0.241

Stock Levels
7820 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.625 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 12-14; HDPE;Steel

RDM0450A

Price Range
$2.3544 - $0.3809

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    5/16 - 18
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 34.9 mm | 1.375 in; 16-18; HDPE;Steel

RDM0950A

Price Range
$4.6232 - $0.7582

Stock Levels
3420 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.375 in
  • Thread Size
    3/8 - 16
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 16-18; HDPE;Steel

RDM0350A

Price Range
$2.4694 - $0.4039

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    5/16 - 18
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Push-Fit ; Round; 22.2 mm | 0.875 in; 18; HDPE

LRT1120A

Price Range
$7.4935 - $0.5333

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Push-Fit ; Round; 25.4 mm | 1.000 in; 16; HDPE

LRT1130A

Price Range
$2.5032 - $0.6436

Stock Levels
7000 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Ribbed ; Round; 22.2 mm | 0.875 in; 12-14; HDPE;Steel

RDM0200A

Price Range
$2.1247 - $0.3486

Stock Levels
3871 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4 - 20
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 28.6 mm | 1.125 in; 16-18; HDPE;Steel

RDM0600A

Price Range
$2.6606 - $0.4366

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.125 in
  • Thread Size
    5/16 - 18
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 38.1 mm | 1.500 in; 12-14; HDPE;Steel

RDM1150A

Price Range
$4.039 - $0.6606

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Compatible Outside Tube Diameter
    1.500 in
  • Thread Size
    5/16 - 18
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 16-18; HDPE;Steel

RDM0300A

Price Range
$2.3928 - $0.3925

Stock Levels
4743 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4 - 20
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 12-14; HDPE;Steel

RDM0400A

Price Range
$2.2205 - $0.3658

Stock Levels
4381 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4 - 20
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 31.8 mm | 1.250 in; 12-14; HDPE;Steel

RDM0800A

Price Range
$3.5604 - $0.58

Stock Levels
3431 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Compatible Outside Tube Diameter
    1.250 in
  • Thread Size
    5/16 - 18
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Push-Fit ; Round; 25.4 mm | 1.000 in; 18; HDPE

LRT1140A

Price Range
$2.4564 - $0.6328

Stock Levels
15995 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Ribbed ; Round; 22.2 mm | 0.875 in; 10-11; HDPE;Steel

RDM0250A

Price Range
$2.1247 - $0.3486

Stock Levels
11579 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4 - 20
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 28.6 mm | 1.125 in; 16-18; HDPE;Steel

RDM0650A

Price Range
$3.2126 - $0.525

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.125 in
  • Thread Size
    3/8 - 16
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 22.2 mm | 0.875 in; 16-18; HDPE;Steel

RDM0150A

Price Range
$1.9105 - $0.3121

Stock Levels
7421 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4 - 20
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 10-11; HDPE;Steel

RDM0550A

Price Range
$3.1393 - $0.5131

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    10-11
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    5/16 - 20
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 38.1 mm | 1.500 in; 16-18; HDPE;Steel

RDM1100A

Price Range
$4.039 - $0.6606

Stock Levels
2500 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.500 in
  • Thread Size
    3/8 - 16
  • Color
    Black
  • Material
    HDPE;Steel
Round Glide - Push-Fit ; Round; 15.9 mm | 0.625 in; 18; HDPE

LRT1100A

Price Range
$1.85 - $0.4509

Stock Levels
12499 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.625 in
  • Thread Size
    1/4 - 20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Ribbed ; Round; 19.1 mm | 0.750 in; 16-18; HDPE;Steel

RDM0100A

Price Range
$2.0291 - $0.335

Stock Levels
8331 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    0.750 in
  • Thread Size
    1/4 - 20
  • Color
    Black
  • Material
    HDPE;Steel