Tapered Knobs offer a ball-shaped top grip with a longer shaft length and are available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Knob Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View |
---|---|---|---|---|---|---|---|---|---|---|
$1.53 - $3.33 | 1188 In stock |
|
1.380 in
35.1 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
Polypropylene
|
||
$3.34 - $7.29 | 270 In stock |
|
1.110 in
28.2 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP
|
||
$2.38 - $5.17 | 195 In stock |
|
1.380 in
35.1 mm
|
3/8 Press-Fit Shaft
|
Blind Hole
|
No Insert
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$1.54 - $3.36 | 1255 In stock |
|
1.380 in
35.1 mm
|
3/8-16
|
Blind Hole (Stop Nut)
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$3.46 - $7.54 | 130 In stock |
|
1.110 in
28.2 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$2.83 - $6.16 | 240 In stock |
|
1.630 in
41.4 mm
|
1/2 Press-Fit Shaft
|
Blind Hole
|
No Insert
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$2.24 - $4.88 | 233 In stock |
|
1.630 in
41.4 mm
|
|
Self Tapping Blind Hole
|
|
No Finish
|
PP
|
||
$1.84 - $4.00 | 41 In stock |
|
1.630 in
41.4 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$3.52 - $7.66 | 1780 In stock |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$1.27 - $2.78 | 1113 In stock |
|
1.125 in
28.6 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$1.81 - $3.94 | 115 In stock |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole (Molded In)
|
Molded Plastic Thread
|
No Finish
|
Polypropylene
|
||
$3.00 - $6.54 | 711 In stock |
|
1.380 in
35.1 mm
|
3/8-16
|
Blind Hole (Molded In)
|
Molded Plastic Thread
|
No Finish
|
TPE (Overmold), Polypropylene (Base)
|
||
$1.52 - $3.30 | 841 In stock |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
$3.31 - $7.20 | 127 In stock |
|
1.110 in
28.2 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
$3.57 - $7.78 | 240 In stock |
|
1.630 in
41.4 mm
|
1/2-13
|
Blind Hole (Stop Nut)
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$1.50 - $3.27 | 600 In stock |
|
1.380 in
35.1 mm
|
10-32
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
$1.81 - $3.94 | 352 In stock |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$2.97 - $6.48 | 150 In stock |
|
1.380 in
35.1 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
TPE
|
||
$1.91 - $4.16 | 1399 In stock |
|
|
M10;M12
|
Self Tapping
|
Self-Tapping
|
No Finish
|
PP
|
||
$1.57 - $3.42 | Request the lead time here |
|
1.380 in
35.1 mm
|
1/2-13
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue