Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Color | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View |
---|---|---|---|---|---|---|---|---|
$0.1245 - $1.7413 | 7375 In stock |
Black
|
LDPE
|
Textured
|
0.866 in
|
12-20
|
||
$0.9038 - $12.6861 | 250 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
|
11-19
|
||
$0.2156 - $3.0316 | 36169 In stock |
Black
|
LDPE
|
Polished
|
1.26 in
|
11-19
|
||
$1.6664 - $7.276 | 200 In stock |
Black
|
LDPE
|
Textured
|
2.953 in
|
8-14
|
||
$0.304 - $3.9767 | 30579 In stock |
Black
|
LDPE
|
Polished
|
1.250 in
|
10-14
|
||
$1.0231 - $2.8288 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
|
14-19
|
||
SQR101420D | $0.1753 - $2.4694 | 24847 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
|
14-20
|
|
$0.2372 - $3.3116 | 1548 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
|
11-19
|
||
$0.4128 - $1.1443 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
|
14-19
|
||
$0.3754 - $5.3015 | 1000 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
|
11-19
|
||
$0.1137 - $1.6013 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
|
12-20
|
||
SQR111507A | $1.19 - $5.1927 | 150 In stock |
Black
|
LDPE
|
Polished
|
3.000 in
|
8-14
|
|
$0.2142 - $3.0005 | 1027 In stock |
Black
|
LDPE
|
Polished
|
1.125 in
|
16-20
|
||
SQR151418A | $0.494 - $6.5272 | 12429 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
|
14-18
|
|
$0.558 - $7.8478 | 15402 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
|
14-18
|
||
SQR200508A | $0.608 - $8.5352 | 5534 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
|
5-8
|
|
$0.6111 - $1.6947 | 906 In stock |
Black
|
LDPE
|
Chrome
|
0.709 in
|
14-19
|
||
$0.1102 - $1.5468 | 240285 In stock |
Black
|
LDPE
|
Polished
|
0.625 in
|
16-20
|
||
$0.1137 - $1.6013 | Request the lead time here |
Black
|
LDPE
|
Polished
|
0.750 in
|
12-20
|
||
SQR111205A | $0.5028 - $7.0428 | Request the lead time here |
Black
|
LDPE
|
Polished
|
1.969 in
|
11-19
|
|