Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4368 - $1.1482 | 1298 In stock |
2.470 in
62.7 mm
|
3.000 in
76.2 mm
|
||||||||
22MP03753 | $0.0274 - $0.0417 | 9000 In stock |
0.185 in
4.7 mm
|
0.374 in
9.5 mm
|
|||||||
22MP04376 | $0.03 - $0.0457 | 57000 In stock |
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
|||||||
$0.0363 - $0.0554 | 55000 In stock |
0.437 in
11.1 mm
|
0.563 in
14.3 mm
|
||||||||
$0.0471 - $0.0718 | 6000 In stock |
0.563 in
14.3 mm
|
0.689 in
17.5 mm
|
||||||||
$0.0709 - $0.1081 | 3500 In stock |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
||||||||
$0.0709 - $0.1081 | 21500 In stock |
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
||||||||
$0.1031 - $0.1571 | 8000 In stock |
0.874 in
22.2 mm
|
1.094 in
27.8 mm
|
||||||||
22MP13716 | $0.1255 - $0.1913 | 8750 In stock |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
|||||||
22MP10012 | $0.0957 - $0.1459 | 57500 In stock |
0.768 in
19.5 mm
|
1 in
25.4 mm
|
|||||||
22MP05005 | $0.0317 - $0.0484 | In production |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
|||||||
22MP07510 | $0.0471 - $0.0718 | 178000 In stock |
0.626 in
15.9 mm
|
0.748 in
19.0 mm
|
|||||||
$0.0354 - $0.0435 | 43000 In stock |
0.24 in
6.1 mm
|
0.311 in
7.9 mm
|
||||||||
$0.039 - $0.0477 | 36000 In stock |
0.343 in
8.7 mm
|
0.469 in
11.9 mm
|
||||||||
$0.0389 - $0.0513 | 11000 In stock |
0.406 in
10.3 mm
|
0.531 in
13.5 mm
|
||||||||
$0.0486 - $0.0597 | 4000 In stock |
0.625 in
15.9 mm
|
0.781 in
19.8 mm
|
||||||||
$0.0474 - $0.063 | 150000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||||||||
$0.057 - $0.0757 | 1000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
||||||||
22MP05005W | $0.0552 - $0.073 | 8000 In stock |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
|||||||
22MP05627W | $0.063 - $0.0836 | 9000 In stock |
0.437 in
11.1 mm
|
0.562 in
14.3 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue