These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
CBS-TM-8-01 | $0.2842 - $0.4157 | 28000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
|
CBS-TM-4-19 | $0.3517 - $0.4219 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
|
$0.3699 - $0.4438 | 9000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
$0.3417 - $0.4099 | 10000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
$0.3955 - $0.4745 | 8000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
$0.3909 - $0.4691 | 3000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
$0.4579 - $0.5494 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
$0.3157 - $0.3788 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
$0.4406 - $0.5287 | 4000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
$0.4244 - $0.5094 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
$0.3462 - $0.4155 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
$0.4896 - $0.5875 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
$0.3331 - $0.3998 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
$0.4119 - $0.4943 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
$0.4757 - $0.5706 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.374 in
34.9 mm
|
||
$0.3122 - $0.3748 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.3559 - $0.4267 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
$0.2841 - $0.3409 | 11000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
$0.2795 - $0.3354 | Request the lead time here |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
$0.3519 - $0.4221 | 1000 In stock |
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue