Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hook Length | Wire Diameter | Holding Capacity | View |
---|---|---|---|---|---|---|
$0.094 - $0.1178 | 1500 In stock |
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.386 - $0.4828 | 10250 In stock |
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
|
||
$0.0512 - $0.0636 | 78111 In stock |
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
$0.5704 - $0.7139 | 980 In stock |
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
$0.0305 - $0.038 | Request the lead time here |
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.2018 - $0.2533 | Request the lead time here |
12.000 in
304.8 mm
|
0.120 in
3 mm
|
|
||
$0.0362 - $0.0451 | 24000 In stock |
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
8 lbs
3.6 kg
|
||
$0.048 - $0.0601 | 12000 In stock |
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
||
$0.4763 - $0.5953 | Request the lead time here |
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
|
||
$0.0703 - $0.088 | 5000 In stock |
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.34 - $0.4254 | 1335 In stock |
10.000 in
254 mm
|
0.180 in
4.6 mm
|
|
||
$0.2977 - $0.372 | 4000 In stock |
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
|
||
HS8120A | $0.1427 - $0.1783 | 60250 In stock |
8.000 in
203.2 mm
|
0.120 in
3 mm
|
|
|
$0.1178 - $0.1471 | 5500 In stock |
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.868 - $1.0859 | 1000 In stock |
24.000 in
609.6 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
HS6120A | $0.1074 - $0.1345 | 12000 In stock |
6.000 in
152.4 mm
|
0.120 in
3 mm
|
|
|
$0.3707 - $0.463 | Request the lead time here |
15.000 in
381 mm
|
0.120 in
3 mm
|
|
||
$0.1758 - $0.2197 | 82457 In stock |
10.000 in
254 mm
|
0.120 in
3 mm
|
|
||
HS3076A | $0.043 - $0.0539 | 10000 In stock |
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
|
|
$0.0512 - $0.0635 | 16000 In stock |
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue