These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Tube Diameter | View |
---|---|---|---|---|
$0.1487 - $2.0833 | 14966 In stock |
0.312 in
7.9 mm
|
||
FTP0375A | $0.1603 - $2.1143 | 4350 In stock |
0.375 in
9.5 mm
|
|
$0.0758 - $1.0666 | 40110 In stock |
0.187 in
4.7 mm
|
||
$0.0758 - $1.0666 | 44273 In stock |
0.250 in
6.4 mm
|
||
$0.1311 - $1.8345 | 43619 In stock |
0.312 in
7.9 mm
|
||
$0.2161 - $2.8762 | 5758 In stock |
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue