Menu Search

Push-In Plugs for NPT Threads

In stock

A plug specially designed for the plugging of NPT tapered threaded fittings.

The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue, Yellow, Black and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
Compatible Thread Standard All
14 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes (All) View
$0.1804 - $2.2544 102021 In stock
NPT
1-1/4
$1.2671 - $15.8265 4606 In stock
NPT
3-1/2
$1.6013 - $20.0709 371 In stock
NPT
5
NPT2A $0.4837 - $5.7212 731 In stock
NPT
2
$1.5485 - $19.3712 1980 In stock
NPT
6
$0.1018 - $1.2049 37836 In stock
NPT
3/8
$0.1173 - $1.3884 31373 In stock
NPT
3/4
$0.1012 - $1.1988 5352 In stock
NPT
1/2
$0.9002 - $11.2404 1672 In stock
NPT
3
$1.3418 - $16.7905 1004 In stock
NPT
4
$0.0906 - $1.0713 6500 In stock
NPT
3/8
$0.1726 - $2.0522 20468 In stock
NPT
1/4
$0.2768 - $3.2648 9764 In stock
NPT
1
$0.5147 - $6.452 13295 In stock
NPT
2-1/2
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 38.4 - 39.6 mm | 1.510 - 1.560 in

NPT1-1/4A

Price Range
$2.2544 - $0.1804

Stock Levels
102021 In stock
Attributes
  • Inside Diameter Range
    1.56 in
  • Maximum Outside Diameter
    1.560 in
  • Minimum Outside Diameter
    1.510 in
  • Outside Diameter Range
    1.510 - 1.560 in
  • Color
    Red
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 95.9 - 96.1 mm | 3.775 - 3.785 in

NPT3-1/2A

Price Range
$15.8265 - $1.2671

Stock Levels
4606 In stock
Attributes
  • Inside Diameter Range
    3.785 in
  • Maximum Outside Diameter
    3.785 in
  • Minimum Outside Diameter
    3.775 in
  • Outside Diameter Range
    3.775 - 3.785 in
  • Color
    Black
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 135.9 - 136.1 mm | 5.350 - 5.360 in

NPT5A

Price Range
$20.0709 - $1.6013

Stock Levels
371 In stock
Attributes
  • Inside Diameter Range
    5.36 in
  • Maximum Outside Diameter
    5.360 in
  • Minimum Outside Diameter
    5.350 in
  • Outside Diameter Range
    5.350 - 5.360 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 56.5 - 57.8 mm | 2.225 - 2.275 in

NPT2A

Price Range
$5.7212 - $0.4837

Stock Levels
731 In stock
Attributes
  • Inside Diameter Range
    2.275 in
  • Maximum Outside Diameter
    2.275 in
  • Minimum Outside Diameter
    2.225 in
  • Outside Diameter Range
    2.225 - 2.275 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 162.3 - 163.2 mm | 6.390 - 6.425 in

NPT6A

Price Range
$19.3712 - $1.5485

Stock Levels
1980 In stock
Attributes
  • Inside Diameter Range
    6.425 in
  • Maximum Outside Diameter
    6.425 in
  • Minimum Outside Diameter
    6.390 in
  • Outside Diameter Range
    6.390 - 6.425 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 14.5 - 15.6 mm | 0.570 - 0.615 in

NPT3/8A

Price Range
$1.2049 - $0.1018

Stock Levels
37836 In stock
Attributes
  • Inside Diameter Range
    0.615 in
  • Maximum Outside Diameter
    0.615 in
  • Minimum Outside Diameter
    0.570 in
  • Outside Diameter Range
    0.570 - 0.615 in
  • Color
    Yellow
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 22.1 - 24.8 mm | 0.870 - 0.975 in

EN3/4A

Price Range
$1.3884 - $0.1173

Stock Levels
31373 In stock
Attributes
  • Inside Diameter Range
    0.975 in
  • Maximum Outside Diameter
    0.975 in
  • Minimum Outside Diameter
    0.870 in
  • Outside Diameter Range
    0.870 - 0.975 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.785 in

EN1/2A

Price Range
$1.1988 - $0.1012

Stock Levels
5352 In stock
Attributes
  • Inside Diameter Range
    0.785 in
  • Maximum Outside Diameter
    0.785 in
  • Minimum Outside Diameter
    0.690 in
  • Outside Diameter Range
    0.690 - 0.785 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 83.4 - 84.5 mm | 3.285 - 3.325 in

NPT3A

Price Range
$11.2404 - $0.9002

Stock Levels
1672 In stock
Attributes
  • Inside Diameter Range
    3.325 in
  • Maximum Outside Diameter
    3.325 in
  • Minimum Outside Diameter
    3.285 in
  • Outside Diameter Range
    3.285 - 3.325 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 109.1 - 109.6 mm | 4.295 - 4.315 in

NPT4A

Price Range
$16.7905 - $1.3418

Stock Levels
1004 In stock
Attributes
  • Inside Diameter Range
    4.315 in
  • Maximum Outside Diameter
    4.315 in
  • Minimum Outside Diameter
    4.295 in
  • Outside Diameter Range
    4.295 - 4.315 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 14 - 16.3 mm | 0.550 - 0.640 in

EN3/8A

Price Range
$1.0713 - $0.0906

Stock Levels
6500 In stock
Attributes
  • Inside Diameter Range
    0.64 in
  • Maximum Outside Diameter
    0.640 in
  • Minimum Outside Diameter
    0.550 in
  • Outside Diameter Range
    0.550 - 0.640 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.485 in

EN1/4A

Price Range
$2.0522 - $0.1726

Stock Levels
20468 In stock
Attributes
  • Inside Diameter Range
    0.485 in
  • Maximum Outside Diameter
    0.485 in
  • Minimum Outside Diameter
    0.420 in
  • Outside Diameter Range
    0.420 - 0.485 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 27.7 - 30.5 mm | 1.090 - 1.200 in

EN1A

Price Range
$3.2648 - $0.2768

Stock Levels
9764 In stock
Attributes
  • Inside Diameter Range
    1.2 in
  • Maximum Outside Diameter
    1.200 in
  • Minimum Outside Diameter
    1.090 in
  • Outside Diameter Range
    1.090 - 1.200 in
  • Color
    Blue
NPT Thread Plug - Push-Fit ; Compatible Thread Standard NPT ; Outside Diameter Range 68.1 - 69.2 mm | 2.680 - 2.725 in

NPT2-1/2A

Price Range
$6.452 - $0.5147

Stock Levels
13295 In stock
Attributes
  • Inside Diameter Range
    2.725 in
  • Maximum Outside Diameter
    2.725 in
  • Minimum Outside Diameter
    2.680 in
  • Outside Diameter Range
    2.680 - 2.725 in
  • Color
    Black