Menu Search

PCB Supports - Locking Two-Prong Cupped/Locking Two-Prong Cupped

In stock

These spacers are easily mounted by hand. Both ends have a low profile two-prong fastener with a cupped base to seal the hole and give stability. Available in two different hole diameters, .156 and .125 in many different spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
39 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Body Diameter Panel Thickness A Range Panel Thickness B Range Spacer Length View
27DMSP00250 $0.1216 - $0.1318 57000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.252 in
$0.1491 - $0.1614 6000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.72 in
27DMSP00437 $0.1303 - $0.1411 17000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.437 in
$0.1145 - $0.124 8000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.126 in
$0.1648 - $0.1784 1000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.874 in
$0.1124 - $0.1387 500 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
1 in
$0.1238 - $0.134 10000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.374 in
27DMSP00950 $0.1681 - $0.1821 1000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.949 in
$0.1226 - $0.1327 3000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.311 in
$0.1555 - $0.1684 2000 In stock
0.126 in
0.126 in
0.157 in
0.063 in
0.063 in
0.752 in
27LCSP00437 $0.1501 - $0.1629 Request the lead time here
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.437 in
$0.1331 - $0.1442 Request the lead time here
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.472 in
$0.1157 - $0.143 42500 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
1.000 in
$0.132 - $0.1429 11000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.312 in
$0.1231 - $0.1334 8000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.125 in
$0.0963 - $0.1189 Request the lead time here
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.500 in
$0.1456 - $0.1577 3000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.375 in
$0.1331 - $0.1442 33000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.437 in
$0.1202 - $0.1483 Request the lead time here
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
1.250 in
$0.1061 - $0.131 3000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.875 in
  • of 2
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

27DMSP00250

Price Range
$0.1318 - $0.1216

Stock Levels
57000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 18.3 mm PA UL94 V-2 Natural

27DMSP00720

Price Range
$0.1614 - $0.1491

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

27DMSP00437

Price Range
$0.1411 - $0.1303

Stock Levels
17000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

27DMSP00125

Price Range
$0.124 - $0.1145

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

27DMSP00875

Price Range
$0.1784 - $0.1648

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 25.4 mm PA UL94 V-2 Natural

27DMSP01000

Price Range
$0.1387 - $0.1124

Stock Levels
500 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

27DMSP00375

Price Range
$0.134 - $0.1238

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 24.1 mm PA UL94 V-2 Natural

27DMSP00950

Price Range
$0.1821 - $0.1681

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

27DMSP00312

Price Range
$0.1327 - $0.1226

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

27DMSP00750

Price Range
$0.1684 - $0.1555

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.157 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 11.1 mm | 0.437 in

27LCSP00437

Price Range
$0.1629 - $0.1501

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 12 mm | 0.472 in

27DSP00472

Price Range
$0.1442 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 25.4 mm | 1.000 in

27DSP01000

Price Range
$0.143 - $0.1157

Stock Levels
42500 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 7.9 mm | 0.312 in

27DSP00312

Price Range
$0.1429 - $0.132

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 3.2 mm | 0.125 in

27DSP00125

Price Range
$0.1334 - $0.1231

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 12.7 mm | 0.500 in

27LCSP00500

Price Range
$0.1189 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 9.5 mm | 0.375 in

27LCSP00375

Price Range
$0.1577 - $0.1456

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 11.1 mm | 0.437 in

27DSP00437

Price Range
$0.1442 - $0.1331

Stock Levels
33000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 31.8 mm | 1.250 in

27DSP01250

Price Range
$0.1483 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 22.2 mm | 0.875 in

27DSP00875

Price Range
$0.131 - $0.1061

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in