Menu Search

PCB Supports - Locking Two-Prong Cupped/Locking Bayonet

In stock

These spacers are easily mounted by hand. One end is a locking bayonet nose that easily locates the mounting hole. The other hole is a low-profile 2-prong fastener with a cupped base to seal the hole and provide stability. Available in 2 different hole diameters, .156 and .125 in many different spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Hole Diameter A All
Panel Thickness A Range All
Hole Diameter B All
Panel Thickness B Range All
1 result
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1347 - $0.1459 36000 In stock
0.157 in
0.126 in
0.063 in
0.063 in
0.126 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; PA ; 3.2 mm | 0.126 in

27LMSP00125

Price Range
$0.1459 - $0.1347

Stock Levels
36000 In stock
Attributes
  • Body Diameter
    0.217 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in