Menu Search

PCB Support Pillars - Locking/Teardrop/Threaded Male

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Compatible Thread Sizes (All) All
Thread Length All
8 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.3463 - $0.4156 Request the lead time here
0.098 in
0.252 in
#6-32
0.189 in
SCBST-10-01 $0.3806 - $0.4568 Request the lead time here
0.098 in
0.252 in
#6-32
0.626 in
$0.3575 - $0.429 Request the lead time here
0.098 in
0.252 in
#6-32
0.437 in
$0.3436 - $0.4124 1000 In stock
0.098 in
0.252 in
#6-32
0.126 in
$0.3625 - $0.4348 Request the lead time here
0.098 in
0.252 in
#6-32
0.5 in
$0.352 - $0.4221 Request the lead time here
0.098 in
0.252 in
#6-32
0.311 in
$0.3492 - $0.419 3000 In stock
0.098 in
0.252 in
#6-32
0.252 in
$0.3547 - $0.4258 38000 In stock
0.098 in
0.252 in
#6-32
0.374 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 4.8 mm | 0.189 in

SCBST-3-01

Price Range
$0.4156 - $0.3463

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 15.9 mm | 0.626 in

SCBST-10-01

Price Range
$0.4568 - $0.3806

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 11.1 mm | 0.437 in

SCBST-7-01

Price Range
$0.429 - $0.3575

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 3.2 mm | 0.126 in

SCBST-2-01

Price Range
$0.4124 - $0.3436

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 12.7 mm | 0.5 in

SCBST-8-01

Price Range
$0.4348 - $0.3625

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 7.9 mm | 0.311 in

SCBST-5-01

Price Range
$0.4221 - $0.352

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 6.4 mm | 0.252 in

SCBST-4-01

Price Range
$0.419 - $0.3492

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 9.5 mm | 0.374 in

SCBST-6-01

Price Range
$0.4258 - $0.3547

Stock Levels
38000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in