These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.2891 - $0.4486 | Request the lead time here |
0.157 in
4 mm
|
|
|
#8-32
|
0.250 in
6.4 mm
|
||
$0.3463 - $0.3752 | Request the lead time here |
0.157 in
4 mm
|
|
|
#8-32
|
1.000 in
25.4 mm
|
||
$0.276 - $0.2992 | Request the lead time here |
0.157 in
4 mm
|
|
|
#8-32
|
0.500 in
12.7 mm
|
||
$0.3536 - $0.3831 | Request the lead time here |
0.157 in
4 mm
|
|
|
#8-32
|
1.406 in
35.7 mm
|
||
$0.3071 - $0.3325 | 3500 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
$0.2867 - $0.3105 | 20000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.3181 - $0.3446 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.874 in
22.2 mm
|
||
$0.3263 - $0.3534 | 9000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue