These spacers are easily mounted by hand. The ends are arrowhead fasteners and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.251 - $0.3011 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.276 in
7.0 mm
|
||
$0.3294 - $0.3952 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.2999 - $0.3598 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.2861 - $0.3431 | 2000 In stock |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.551 in
14.0 mm
|
||
$0.3418 - $0.4102 | 7000 In stock |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.551 in
14.0 mm
|
||
$0.3046 - $0.3654 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.2736 - $0.328 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.472 in
12.0 mm
|
||
$0.3107 - $0.373 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
$0.244 - $0.2926 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.157 in
4.0 mm
|
||
$0.2426 - $0.2911 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
CBDLS620A | $0.2472 - $0.2965 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
|
$0.3233 - $0.3877 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.709 in
18.0 mm
|
||
$0.2634 - $0.3161 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.315 in
8.0 mm
|
||
$0.3495 - $0.4193 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.787 in
20.0 mm
|
||
CBDLS630A | $0.2555 - $0.3067 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.315 in
8.0 mm
|
|
$0.2426 - $0.2911 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.126 in
3.2 mm
|
||
$0.3233 - $0.3877 | 8000 In stock |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.709 in
18.0 mm
|
||
$0.3637 - $0.4363 | 3000 In stock |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.709 in
18.0 mm
|
||
$0.2969 - $0.3563 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.2455 - $0.2945 | 5000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue