These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View |
---|---|---|---|---|---|---|
$0.0612 - $0.068 | 6000 In stock |
0.236 in
|
|
0.709 in
|
||
$0.0913 - $0.1127 | 1000 In stock |
0.315 in
|
|
1.126 in
|
||
$0.0469 - $0.0521 | 1000 In stock |
0.236 in
|
|
0.394 in
|
||
$0.0522 - $0.0644 | Request the lead time here |
0.252 in
|
|
0.752 in
|
||
$0.0436 - $0.0539 | 3000 In stock |
0.252 in
|
|
0.315 in
|
||
$0.0556 - $0.0686 | 3000 In stock |
0.189 in
|
|
0.5 in
|
||
$0.0708 - $0.0873 | Request the lead time here |
0.189 in
|
|
0.563 in
|
||
$0.0668 - $0.0825 | Request the lead time here |
0.315 in
|
|
0.22 in
|
||
$0.2912 - $0.3595 | Request the lead time here |
0.5 in
|
|
1.626 in
|
||
$0.0658 - $0.0731 | Request the lead time here |
0.236 in
|
|
0.787 in
|
||
$0.0532 - $0.0656 | Request the lead time here |
0.252 in
|
|
0.5 in
|
||
$0.0608 - $0.0751 | 2000 In stock |
0.252 in
|
|
0.437 in
|
||
$0.0295 - $0.0364 | 11000 In stock |
0.252 in
|
|
1.126 in
|
||
$0.0596 - $0.0735 | 2000 In stock |
0.189 in
|
|
0.752 in
|
||
$0.0576 - $0.0711 | 3000 In stock |
0.189 in
|
|
0.626 in
|
||
$0.0691 - $0.0853 | 2000 In stock |
0.374 in
|
|
0.752 in
|
||
$0.0482 - $0.0536 | Request the lead time here |
0.236 in
|
|
0.472 in
|
||
$0.1223 - $0.1685 | 21500 In stock |
0.252 in
|
|
1.252 in
|
||
$0.0456 - $0.0563 | 11000 In stock |
0.252 in
|
|
0.374 in
|
||
35HSP027 | $0.0221 - $0.0272 | 1000 In stock |
0.189 in
|
|
0.28 in
|
|