Menu Search

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
11 results
Product SKUs information
Item Code Price range Availability Internal Thread Length Distance Across Flats Color Compatible Thread Sizes (All) Full Material Spacer Length View
$1.8178 - $3.9017 Request the lead time here
0.252 in
Natural
Polyamide 6
0.591 in
$2.0729 - $4.4482 Request the lead time here
0.236 in
0.252 in
Natural
M3
Polyamide 6
1.181 in
$2.0729 - $4.4482 Request the lead time here
0.252 in
Natural
Polyamide 6
1.181 in
$1.9053 - $4.0889 Request the lead time here
0.236 in
0.252 in
Natural
M3
Polyamide 6
0.787 in
$1.8178 - $3.9017 1500 In stock
0.236 in
0.252 in
Natural
M3
Polyamide 6
0.591 in
$1.9053 - $4.0889 Request the lead time here
0.252 in
Natural
Polyamide 6
0.787 in
$1.989 - $4.2687 800 In stock
0.236 in
0.252 in
Natural
M3
Polyamide 6
0.984 in
$2.1983 - $4.7181 1300 In stock
0.236 in
0.315 in
Natural
M4
Polyamide 6
0.984 in
HSM4-8-15-2 $2.0043 - $4.3013 400 In stock
0.236 in
0.315 in
Natural
M4
Polyamide 6
0.591 in
$2.0994 - $4.5058 500 In stock
0.236 in
0.315 in
Natural
M4
Polyamide 6
0.787 in
$2.2936 - $4.9226 300 In stock
0.236 in
0.315 in
Natural
M4
Polyamide 6
1.181 in
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM3-6.4-15-3

Price Range
$3.9017 - $1.8178

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Spacer Length
    0.591 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 30.0 mm | 1.181 in

HSM3-6.4-30-2

Price Range
$4.4482 - $2.0729

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    1.181 in
  • Thread Length
    0.236 in
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM3-6.4-30-3

Price Range
$4.4482 - $2.0729

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Spacer Length
    1.181 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM3-6.4-20-2

Price Range
$4.0889 - $1.9053

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.236 in
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in

HSM3-6.4-15-2

Price Range
$3.9017 - $1.8178

Stock Levels
1500 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.591 in
  • Thread Length
    0.236 in
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in

HSM3-6.4-20-3

Price Range
$4.0889 - $1.9053

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM3-6.4-25-2

Price Range
$4.2687 - $1.989

Stock Levels
800 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.236 in
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM4-8-25-2

Price Range
$4.7181 - $2.1983

Stock Levels
1300 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.236 in
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in

HSM4-8-15-2

Price Range
$4.3013 - $2.0043

Stock Levels
400 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.591 in
  • Thread Length
    0.236 in
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM4-8-20-2

Price Range
$4.5058 - $2.0994

Stock Levels
500 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.236 in
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 30.0 mm | 1.181 in

HSM4-8-30-2

Price Range
$4.9226 - $2.2936

Stock Levels
300 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    1.181 in
  • Thread Length
    0.236 in