These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.2798 - $0.3356 | Request the lead time here |
Locking Arrowhead Fix
|
|
0.138 in
3.5 mm
|
|
0.256 in
6.5 mm
|
||
$0.2332 - $0.2798 | Request the lead time here |
Locking Arrowhead Fix
|
|
0.138 in
3.5 mm
|
|
0.157 in
4.0 mm
|
||
$0.2455 - $0.2945 | Request the lead time here |
Locking Arrowhead Fix
|
|
0.138 in
3.5 mm
|
|
0.197 in
5.0 mm
|
||
$0.5033 - $0.604 | 9000 In stock |
Locking Arrowhead Fix
|
|
0.138 in
3.5 mm
|
|
1.024 in
26.0 mm
|
||
$0.2394 - $0.2871 | Request the lead time here |
Locking Arrowhead Fix
|
|
0.138 in
3.5 mm
|
|
0.177 in
4.5 mm
|
||
$0.314 - $0.3765 | Request the lead time here |
Locking Arrowhead Fix
|
|
0.138 in
3.5 mm
|
|
0.531 in
13.5 mm
|
||
$0.2069 - $0.2483 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.315 in
8.0 mm
|
||
$0.2202 - $0.2639 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.551 in
14.0 mm
|
||
$0.2042 - $0.2449 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.276 in
7.0 mm
|
||
PSD-7M-19 | $0.2428 - $0.2912 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.276 in
7.0 mm
|
|
$0.1908 - $0.2288 | 7000 In stock |
Locking Arrowhead Fix
|
|
|
|
0.315 in
8.0 mm
|
||
$0.2656 - $0.3184 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.276 in
7.0 mm
|
||
$0.1868 - $0.2242 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.236 in
6.0 mm
|
||
$0.2006 - $0.2407 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.157 in
4.0 mm
|
||
$0.2479 - $0.2975 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.315 in
8.0 mm
|
||
$0.2648 - $0.3176 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.551 in
14.0 mm
|
||
PSD-7M-01 | $0.1868 - $0.2242 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.276 in
7.0 mm
|
|
$0.2692 - $0.3227 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.315 in
8.0 mm
|
||
$0.2363 - $0.2837 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.709 in
18.0 mm
|
||
PSD-12M-01 | $0.2119 - $0.2543 | Request the lead time here |
Locking Arrowhead Fix
|
|
|
|
0.472 in
12.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue